Mover, length 55 mm
Mover | AT9014-0055 |
|---|---|
Length [mm] | 55 |
Number of rollers | 6 |
Weight [g] | 403 |
Weight [g] | 535 |
Distance between the feedback flag and the motor module [mm] | 0.5 to 1.4 |
Payload [g] | 300 |
Payload [g], maximum | 6001) |
Mileage [km] With 300 g payload and Ø 1.5 m/s. | 30000 |