Mover, length 70 mm, with mounted NCT electronics
Mover | AT8300-1x00 |
|---|---|
Length [mm] | 70 |
Number of rollers | 6 |
Weight [g] | 739 |
Weight [g] | 871 |
Distance between the feedback flag and the motor module [mm] | 0.5 to 1.4 |
Distance between NCT electronics and motor module [mm] | 0.7 to 1.0 |