Straight, with integrated NCT functionality, without infeed
Modules | AT2100-0250 |
|---|---|
Height [mm] | 96 |
Length [mm] | 250 |
Weight without attachments [kg] | 2.4 |
Width on the machine bed [mm] | 51.7 |
Upper width on the motor / guide [mm] | 22.1 |
Modules | AT2100-0250 |
|---|---|
Height [mm] | 96 |
Length [mm] | 250 |
Weight without attachments [kg] | 2.4 |
Width on the machine bed [mm] | 51.7 |
Upper width on the motor / guide [mm] | 22.1 |