180° curved segment, without infeed
Modules | AT2050-0500 | AT2050-0500-0001 |
|---|---|---|
Height [mm] | 194.5 | 194.5 |
Length [mm] | 306.7 | 306.7 |
Weight without attachments [kg] | 4.1 | 4.1 |
Width on the machine bed [mm] | 39.1 | 52.1 |
Upper width on the motor / guide [mm] | 22.1 | 22.1 |
Modules | AT2050-0500 | AT2050-0500-0001 |
|---|---|---|
Height [mm] | 194.5 | 194.5 |
Length [mm] | 306.7 | 306.7 |
Weight without attachments [kg] | 4.1 | 4.1 |
Width on the machine bed [mm] | 39.1 | 52.1 |
Upper width on the motor / guide [mm] | 22.1 | 22.1 |