45° curved segment, with connection cables for infeed
| Modules | AT2041-0250 | 
|---|---|
| Height [mm] | 114.4 | 
| Length [mm] | 258.9 | 
| Weight without attachments [kg] | 3.0 | 
| Width on the machine bed [mm] | 39.1 | 
| Upper width on the motor / guide [mm] | 22.1 | 
| Modules | AT2041-0250 | 
|---|---|
| Height [mm] | 114.4 | 
| Length [mm] | 258.9 | 
| Weight without attachments [kg] | 3.0 | 
| Width on the machine bed [mm] | 39.1 | 
| Upper width on the motor / guide [mm] | 22.1 |