45° curved segment, without infeed
Modules | AT2040-0250 |
|---|---|
Height [mm] | 114.4 |
Length [mm] | 258.9 |
Weight without attachments [kg] | 1.9 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |
Modules | AT2040-0250 |
|---|---|
Height [mm] | 114.4 |
Length [mm] | 258.9 |
Weight without attachments [kg] | 1.9 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |