-22.5° curved segment, without infeed
Modules | AT2025-0250 |
|---|---|
Height [mm] | 107.8 |
Length [mm] | 278.1 |
Weight without attachments [kg] | 2.2 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |
Modules | AT2025-0250 |
|---|---|
Height [mm] | 107.8 |
Length [mm] | 278.1 |
Weight without attachments [kg] | 2.2 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |