22.5° curved segment, with connection cables for infeed
Modules | AT2021-0250 |
---|---|
Height [mm] | 106.8 |
Length [mm] | 256.2 |
Weight without attachments [kg] | 3.3 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |
Modules | AT2021-0250 |
---|---|
Height [mm] | 106.8 |
Length [mm] | 256.2 |
Weight without attachments [kg] | 3.3 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |