22.5° curved segment, without infeed
| Modules | AT2020-0250 | 
|---|---|
| Height [mm] | 106.8 | 
| Length [mm] | 256.2 | 
| Weight without attachments [kg] | 2.2 | 
| Width on the machine bed [mm] | 39.1 | 
| Upper width on the motor / guide [mm] | 22.1 | 
| Modules | AT2020-0250 | 
|---|---|
| Height [mm] | 106.8 | 
| Length [mm] | 256.2 | 
| Weight without attachments [kg] | 2.2 | 
| Width on the machine bed [mm] | 39.1 | 
| Upper width on the motor / guide [mm] | 22.1 |