Straight, with connector for infeed
Straight, without infeed | AT2002-0249 | AT2002-0250 |
|---|---|---|
Height [mm] | 96 | 96 |
Length [mm] | 249 | 250 |
Weight without attachments [kg] | 2.2 | 2.2 |
Width on the machine bed [mm] | 39.1 | 39.1 |
Upper width on the motor / guide [mm] | 22.1 | 22.1 |