Straight, with connection cables for infeed
Modules | AT2001-0250 |
|---|---|
Height [mm] | 96 |
Length [mm] | 250 |
Weight without attachments [kg] | 3.1 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |
Modules | AT2001-0250 |
|---|---|
Height [mm] | 96 |
Length [mm] | 250 |
Weight without attachments [kg] | 3.1 |
Width on the machine bed [mm] | 39.1 |
Upper width on the motor / guide [mm] | 22.1 |