Straight, without infeed

Modules

AT2000-0233

AT2000-0250

Height [mm]

96

96

Length [mm]

233.1

250

Weight without attachments [kg]

1.9

2.0

Width on the machine bed [mm]

39.1

39.1

Upper width on the motor / guide [mm]

22.1

22.1