Straight, with connector for infeed

Straight, with connector for infeed 1:

AT2002-0249 ZX2002-0002

The AT2002-0249 straight module has a track length of 249 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. It is suitable for moving track sections. Installation position B23-ENP connector with direction of rotation toward the name plate.

Straight, with connector for infeed 2:

AT2002-0249 ZX2002-0001

The AT2002-0249 straight module has a track length of 249 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. It is suitable for moving track sections. Installation position B23-ENP connector with direction of rotation to the feedback system.

Straight, with connector for infeed 3:

AT2002-0250 ZX2002-0002

The AT2002-0250 straight module has a track length of 250 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation toward the name plate.

Straight, with connector for infeed 4:

AT2002-0250 ZX2002-0001

The AT2002-0250 straight module has a track length of 250 mm and a 180° rotatable connector for infeed. Cables with drag-chain capability [+] in variable lengths can be connected to the connector. Installation position B23-ENP connector with direction of rotation to the feedback system.