Straight, without infeed

Straight, without infeed 1:

AT2000-0233

The AT2000-0233 straight module has a track length of 233 mm and is suitable for building a straight track section. The shortened design enables individual track layouts.

Straight, without infeed 2:

AT2000-0250

The AT2000-0250 straight module has a track length of 250 mm and is suitable for building a straight track section.

Straight, without infeed 3:

AT2000-0250-006

The AT2000-0250-0006 straight module has a track length of 250 mm and is suitable for building a straight track section.

In combination with the guide rail AT9000-0250-0006 with lubrication channel and a grease pump, the guide rails and the rollers of the mover are automatically lubricated during operation.