Motor module with integrated NCT functionality

The name plate of motor modules with integrated NCT functionality is divided into two parts.

Motor module with integrated NCT functionality 1:
1) Further information can be found at www.beckhoff.com/bic

Position

Name

1

Date of manufacture - week/year

2

Product designation

3

Firmware and hardware version

4

BIC | Beckhoff Identification Code1)

5

EtherCAT marking

6

CE conformity

7

WEEE conformity

8

BTN | Beckhoff Traceability Number

9

XML sensor PCB revision number

10

XML revision number NCT board

11

XML motor PCB revision number

Motor module with integrated NCT functionality 2:

Position

Designation

1

Status LEDs supply voltage 48 V | 16 A

2

Status LEDs control voltage 24 V | 4 A

3

Link / Act status LED

4

Status LED ECAT Run

5

Drive State status LED

6

WEEE compliance

7

CE conformity

8

EtherCAT marking