Motor module

Motor module 1:
1) Further information can be found at www.beckhoff.com/bic

Position

Name

1

Product designation

2

Link / Act status LED

3

Status LED ECAT Run

4

CE conformity

5

UKCA marking

6

cURus approval

7

WEEE conformity

8

EtherCAT marking

9

Status LEDs control voltage 24 V | 4 A

10

Status LEDs supply voltage 48 V | 16 A

11

Firmware and hardware version

12

XML sensor PCB revision number

13

XML motor PCB revision number

14

BTN | Beckhoff Traceability Number

15

BIC | Beckhoff Identification Code1)

16

Date of manufacture - week/year