Technical data
Position | Explanation |
|---|---|
1 | Lateral offset to the direction of travel [mm] |
2 | Height offset to direction of travel [mm] |
3 | Torques of the linear axes [Nm] |
Offset to direction of travel* [mm] | |
|---|---|
Lateral | ≤ 0.1 |
In height | ≤ 0.1 |
Maximum linear axis torque* [Nm] | |
|---|---|
X-axis Mx | 50 |
Y-axis My | 15 |
Z-axis Mz | 10 |
Drive axis | 6 |
Air gap in the direction of travel [mm] | |
|---|---|
Minimum | 0.5 |
Nominal value | 1 |
Maximum | 3* | 1** |