Product characteristics

Permanent magnets

The permanent magnets used are made of a hard magnetic material. The permanent magnets develop high forces even in small designs. They enable the precise and highly dynamic positioning of the movers.

Scalable travel path

The number of installed modules is variable. The length of the travel path can be adapted to any application.

Rail system

The best combination of several rail systems and movers can be selected for each application.

Armature short circuit brake

In the case of an emergency stop the movers can optionally be decelerated by means of an armature short-circuit.

Integrated power electronics

The entire power electronics is integrated in the modules. A 24 VDC control voltage and a 48 VDC load voltage are required to supply the modules.

Software-based control

The XTS is controlled by a software-based cascade control. The control loop structure is stored in the XTS drivers and is calculated cyclically on the control IPC. No additional drive software is required.

Programming according to IEC 61131-3

The standardized Motion Control function blocks according to the PLC Open standard IEC 61131-3 are available for the programming of the XTS.