Special geometries
Special geometries can be realized with the XTS system by using the 233 mm and 249 mm long motor modules. Systems with moving sections can be configured in the shape of an L, U, O or Z by combining curved segments with different radii and straight modules with different lengths. In this way, the travel path of the movers can be adapted more flexibly to the existing system.
For applications with moving sections or questions about other possible arrangements, please contact the product specialist responsible for your region or Beckhoff Support:
support@beckhoff.com |
The following figures show possible configurations of the 233 mm long modules. The positions of the 233 mm modules are marked in red.