Motor modules

1) ZX2002-0001 ordering option for installation position connector with direction of rotation to the feedback system and ZX2002-0002 ordering option for installation position connector with direction of rotation to the name plate.
2) Only available for AT2050-0500 motor modules.
3) Only available for AT2001-0250, AT2021-0250, AT2026-0250 and AT2041-0250 motor modules.
4) Only available for AT2000-0250 motor modules.

AT2abb-0ccc-000d

Explanation

AT

Product area

  • AT = drive technology

2a

Product type

  • 20 = Standard motor module
  • 21 = Motor module with integrated NCT functionality
  • 22 = motor module EcoLine

bb

Module variant

  • 00 =   straight
  • 01 =   straight with connection cables for infeed
  • 02 =   straight, with connector1) for infeed
  • 20 =   22.5° curved segment
  • 21 =   22.5° curved segment with connection cables for infeed
  • 25 = - 22.5° curved segment
  • 26 = - 22.5° curved segment with connection cables for infeed
  • 40 =   45.0° curved segment
  • 41 =   45.0° curved segment with connection cables for infeed
  • 50 = 180.0° curved segment, clothoid

0ccc

Product length module

  • 233 = 233 mm
  • 249 = 249 mm
  • 250 = 250 mm
  • 500 = 500 mm

000d

Extended ordering option, except for standard motor modules

  • 1 = with option for additional cooling2)
  • 2 = upper profile without holes
  • 3 = standard with UL-certified infeed3)
  • 4 = upper profile without holes, with UL-certified infeed3)
  • 5 = upper profile without holes, with option for additional cooling2)
  • 6 = with lubrication channel4)