AT9014 | Length 70 mm

AT9014 | Length 70 mm 1:

AT9014-0070-0550, mover standard

The AT9014-0070-0550 mover with a length of 70 mm has four guide rollers and two spring-loaded guide rollers.

The AT9001-0550 mover standard magnetic plate set is mounted.

AT9014 | Length 70 mm 2:

AT9014-0070-1550, mover 1

The AT9014-0070-1550 mover 1 with a length of 70 mm has four guide rollers and two spring-loaded guide rollers.

The AT9001-1550 mover 1 magnetic plate set is mounted.

AT9014 | Length 70 mm 3:

AT9014-1070-0550, mover standard for NCT electronics

The AT9014-1070-0550 mover with a length of 70 mm is suitable for mounting the NCT electronics AT8200-1000-0100 [+] and has four guide rollers and two spring-loaded guide rollers.

The AT9001-0550 mover standard magnetic plate set is mounted.

AT9014 | Length 70 mm 4:

AT9014-1070-1550, mover 1 for NCT electronics

The AT9014-1070-1550 mover 1 with a length of 70 mm is suitable for mounting the NCT electronics AT8200-1000-0100 [+] and has four guide rollers and two spring-loaded guide rollers.

The AT9001-1550 mover 1 magnetic plate set is mounted.

AT9014 | Length 70 mm 5:

AT8300-1100-0100, mover standard with NCT electronics

In the product version AT8300-1100-0100, the AT9014-1070-0550 mover with a length of 70 mm has mounted NCT electronics AT8200-1000-0100. The mover has four guide rollers and two spring-loaded guide rollers.

The AT9001-0550 mover standard magnetic plate set is mounted.

AT9014 | Length 70 mm 6:

AT8300-1200-0100, mover 1 with NCT electronics

In the product version AT8300-1200-0100, the AT9014-0070-1550 mover 1 with a length of 70 mm has mounted NCT electronics AT8200-1000-0100. The mover 1 has four guide rollers and two spring-loaded guide rollers.

The AT9001-1550 mover 1 magnetic plate set is mounted.