Preparation
Required tools
- Feeler gauge with 0.1 mm feeler gauge blade
- Torx key T20
- Socket wrench, size 5.5
- Hexagon bit 2 mm
- Suitable torque wrench for hexagon bit
- Clean, lint-free cloth
- Cleaning agent: Isopropanol
Dedicated roller sets are available for maintenance of the movers AT9014‑0055‑x550. A roller set contains all the components required for replacement.
Required accessories [+]
- Roller set ZX9014-0055
- Tool set for roller replacement on mover AT9014-00xx:
- Hexagon bit 1.5 x 50 mm
- Pin punch 150 x 2 mm
- Rail on support ZX9001-0000