Electrical data and system properties
Electrical data | |
|---|---|
Control voltage [VDC] | 24 ‑15 %/+20 % |
Supply voltage [VDC] | 241) to 482) ±4 % |
Current consumption - power supply rated current [A] | 16 |
Current consumption power supply short-term peak current [A] | < 48 |
Power consumption control voltage motor modules [W/m] | 30 |
Power consumption control voltage motor modules with integrated NCT functionality [W/m] | 40 |
Maximum segment length per motor module with infeed [m] | ≤ 3 |
Rated power Pn per infeed [W] | 768 |
Power consumption per mover, 48 VDC [W] | 30 |
Power consumption per mover, 48 VDC [W] | 60 |
Power consumption per mover, 48 VDC [W] | 60 |
Power consumption per mover, 48 VDC [W] | 300 |
System properties | ||
|---|---|---|
Maximum velocity at 48 VDC [m/s] | 4 | |
Acceleration without payload [m/s2] | ≤ 100 | |
Typical acceleration [m/s2] | ≤ 40 | |
Maximum force at standstill [N] | ||
with AT9001-x450-1640 magnetic plate set, 4-pole | 70 | |
with AT9001-x550-1640 magnetic plate set, 5-pole | 100 | 801) |
with AT9001-x775-1640 magnetic plate set, 7-pole | 130 | 1051) |
with AT9001-xAA0-1640 magnetic plate set, 10-pole | 210 | 1681) |
Nominal force F0 [N] | ||
with AT9001-x450-1640 magnetic plate set, 4-pole | 25 | |
with AT9001-x550-1640 magnetic plate set, 5-pole | 30 | |
with AT9001-x775-1640 magnetic plate set, 7-pole | 45 | |
with AT9001-xAA0-1640 magnetic plate set, 10-pole | 75 | |
Maximum force at 2 m/s [N] | ||
with AT9001-x450-1640 magnetic plate set, 4-pole | 50 | |
with AT9001-x550-1640 magnetic plate set, 5-pole | 70 | |
with AT9001-x775-1640 magnetic plate set, 7-pole | 90 | |
with AT9001-xAA0-1640 magnetic plate set, 10-pole | 150 | |
Typical thermal time constant tTH [min] | 24 | |
Force constant KF at standstill [N/A] | 8 | |
Voltage constant KE [Vs/m] | 7.1 | |
Winding resistance of a phase R20 [Ω] | 1.1 | |
Synchronization accuracy at 1.5 m/s within a | ≤ ±0.15 | ≤ ±0.451) |
Absolute accuracy within a straight motor module [mm] | ≤ ±0.25 | ≤ ±0.71) |
Unidirectional repeatability at standstill [mm] | ≤ ±0.01 | ≤ ±0.0751) |