Standard

Standard 1:

Observe the minimum gaps between the movers

The magnetic plate sets of the movers and the module type determine the minimum gap from mover center to mover center. Observe the requirements for the magnetic plate sets, motor modules and mover types. Further information can be found in chapter Minimum gap between movers.

Standard 2:

AT9001-0450-1640, 4-pin

The magnetic plate set consists of two magnetic plates with four magnets.

The magnetic plate set is available for all Beckhoff movers and third-party movers.

The distance from the center of the mover to the center of the mover is 50 mm.

Standard 3:

AT9001-0050-1640, 5-pin

The magnetic plate set consists of two magnetic plates with five magnets.

The magnetic plate set is available for all Beckhoff movers and third-party movers.

The distance from the center of the mover to the center of the mover is 60 mm.

Standard 4:

AT9001-0775-1640, 7-pin

The magnetic plate set consists of two magnetic plates with seven magnets.

The magnetic plate set is available for third-party movers.

The distance from the center of the mover to the center of the mover is 85 mm.

Standard 5:

AT9001-0AA0-1640, 10-pin

The magnetic plate set consists of two magnetic plates with ten magnets.

The magnetic plate set is available for third-party movers.

The distance from the center of the mover to the center of the mover is 110 mm.