Pin assignment of the power cable
Here are overviews of the cable configuration for the establishment of the power supply:
Module with power supply
The following table shows the XTS cable configuration for the power cable:
Identification | Signal | Wire cross-section |
---|---|---|
Core 1 | +48 V | 2.50 mm2 |
Core 2 | GND, 48 V | 2.50 mm2 |
Core 3 | +24 V | 0.75 mm2 |
Core 4 | GND, 24 V | 0.75 mm2 |
Green/yellow PE | Functional earth | 2.50 mm2 |
Module with connector and cable ZK7A30-3155-Bxxx
The following table shows the XTS cable configuration for the power cable ZK7A30-3155-Bxxx:
Identification | Signal | Wire cross-section |
---|---|---|
Brown | +48 V | 4.0 mm2 |
Blue | GND, 48 V | 4.0 mm2 |
Red | +24 V | 1.5 mm2 |
Black | GND, 24 V | 1.5 mm2 |
Green/yellow PE | Functional earth | 4.0 mm2 |
Module with connector and cable ZK7A14-3155-Axxx
The following table shows the XTS cable configuration for the power cable ZK7A14-3155-Axxx:
Identification | Signal | Wire cross-section |
---|---|---|
Blue | +48 V | 4.0 mm2 |
Black | GND, 48 V | 4.0 mm2 |
Gray | +24 V | 4.0 mm2 |
Brown | GND, 24 V | 4.0 mm2 |
Green/yellow PE | Functional earth | 4.0 mm2 |