Straight modules, bottom
- ►Position the module [1] with the locating pins [2] in the elongated holes of the machine bed [3] and secure it against falling out
- ►Hand-tighten the screw [1] with the washer [2] in the center of the module [3]
- ►Make sure that the module [3] is slightly movable in the elongated holes
- ►Add further modules [1], depending on the length of the infeed line or module type, with or without connector card
- ►Position the modules with the alignment gauge [+] or a vernier caliper and secure them against falling out
- ►Ensure that the distance between the locating pins is maintained:
For mounting with alignment gauge
250 mm from the center of the first locating pin of a module to the center of the first locating pin in the aligned module.
For mounting with vernier caliper
255 mm from the outer edge of the first locating pin of one module to the outer, opposite edge of the first locating pin in the aligned module.
- ►Hand-tighten the screw [2] with washer [3] in the center of the module