Order number and index version

Order number and index version 1:

Check the mover design

The roller set and the mover are matched to each other. Check in advance which mover version is present.

You can determine the present version by means of the order number of the base body.

On the underside of the mover there are two numbers, which are structured as follows:

Order number and index version 2:

Position

Name

1

5-digit internal product code, of which the first two digits indicate the index version

2

6-digit order number of the mover

Based on the 6-digit order number [2] you can determine whether a roller set can be used to replace the rollers on the mover or whether the mover must be completely replaced or sent in.

Order number and index version 3:

Check the order numbers on the base body

If the mover can only be serviced in the factory, the complete mover has to be returned to Beckhoff Automation GmbH & Co. KG.

If there is no order number on the underside of the mover, the mover has to be returned to Beckhoff Automation GmbH & Co. KG. In this case, it is not possible to replace the rollers with a roller set. For factory service, send the mover to:


Service
Beckhoff Automation GmbH & CO. KG
Stahlstraße 31
33415 Verl
Germany

Order number and serviceability of the mover

by the customer

at the factory

Service number

• 141005

ZX9999-0002