Configuration
Options | Description | Number |
|---|---|---|
C6040-0090 | Ultra-compact industrial PCs
| 1 |
C9900-C665 | Intel® Core™ 9 Series 2 processor 273PQE, 3.4 GHz base frequency, 12 cores, (TC3: 81), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50) | 1 |
C9900-H654 | 320 GB high-performance M.2 SSD, NVM Express™, PCIe® x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C6040, instead of 40 GB M.2 SSD | 1 |
C9900-R288 | Memory extension to 32 GB DDR5 RAM, instead of 16 GB | 1 |
C9900-S542 | Windows 11 IoT Enterprise 2024 LTSC, 64 bit, English, for industrial PCs with Intel® Core™ i7 or Core™ i9 from the 8th generation and C6670-0020 industrial servers | 1 |
TC1250-0v81 | TwinCAT 3 PLC/NC PTP 10, platform level 81 (Very High Performance) | 1 |
TF5890-0v81 | Software license, TwinCAT 3 XPlanar, platform level 81 (Very High Performance) | 1 |