Configuration
Options | Description | Number |
|---|---|---|
C6032-0080 | Ultra-compact industrial PCs
| 1 |
C9900-C640 | Processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50) | 1 |
C9900-R271 | Memory extension to 16 GB DDR4 RAM, instead of 4 GB | 1 |
FC9082 | Gigabit Ethernet PCIe® compact module for PCs with Beckhoff PCIe® compact module slots, 2 channels, PCI Express®-x1 bus | 2 |
C9900-H598 | 160 GB M.2 SSD, 3D flash, extended temperature range, instead of 40 GB M.2 SSD | 1 |
C9900-S540 | Windows 11 IoT Enterprise 2024 LTSC, 64 bit, English, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 from the 8th generation | 1 |
TC1250-0070 | TwinCAT 3 PLC/NC PTP 10 axes, platform level 70 (High Performance) | 1 |
TF5890-0070 | Software license, TwinCAT 3 XPlanar, platform level 70 (High Performance) | 1 |