Configuration

Options

Description

Number

C6670-0020

Control cabinet industrial server

  • Server motherboard for 5th generation Intel® Xeon® Scalable processors
  • 1 x PCIe®-x8, 5 x PCIe®-x16 for full-length plug-in cards
  • Graphics card, 1 DVI-I and 1 DVI-D connection, occupies one PCIe® x16 slot
  • 2 x 10GBASE-T on-board
  • 2 removable frames for hard disks
  • 100…240 V AC power supply

1

C9900-C593

2 processors Intel® Xeon® Silver 4510, 2.4 GHz, 12 cores per processor (TC3:83)

1

C9900-H824

320 GB high-performance SSD, NVM Express™, 3D flash

1

C9900-R291

128 GB DDR5-RAM ECC, 8 RDIMMs of 16 GB, uses 4 of 8 DRAM channels per CPU

1

C9900-S515

Windows 10 IoT Enterprise 2021 LTSC, 64 bit, English, for industrial PCs with Intel® Core™ i7, i9 and industrial server C6670

1

C9900-S712

Installation of the latest TwinCAT 3.1 build 4026 or newer on PCs with Windows 10 IoT Enterprise LTSC 2021, without TwinCAT license

1

FC9024

Gigabit Ethernet plug-in card, 4 channels, PCIe® x1

1

FC1428

EtherCAT G master plug-in card, 8 channels, PCIe® x4

2

TC1250-0083

TwinCAT 3 PLC/NC PTP 10 axes, platform level 83 (Very High Performance)

1

TF5890-0083

Software license, TwinCAT 3 XPlanar, platform level 83 (Very High Performance)

1