X100 pin assignment
Position | Pin | Identification | Signal |
|---|---|---|
1 | White | GND, 24 V |
2 | Red | + 24 V |
3 | Blue | N, 100 - 240 V |
4 | Brown | L, 100 - 240 V |
5 | Green/yellow PE | Protective earth |
Position | Pin | Identification | Signal |
|---|---|---|
1 | White | GND, 24 V |
2 | Red | + 24 V |
3 | Blue | N, 100 - 240 V |
4 | Brown | L, 100 - 240 V |
5 | Green/yellow PE | Protective earth |