Example circuit
An example for a power supply involving connecting a star distributor with up to six tiles is provided below:
Notice | |
Symmetrical distribution between the phases For multiphase feed networks the XPlanar tile groups must be distributed symmetrically between the existing phases. Observe the maximum possible input inrush current. |
The following table shows the wire assignment for the XPlanar power cable:
Wire color | Signal | Wire cross-section |
---|---|---|
Brown | L (100 - 240 V) | 1.5 mm2 |
Blue | N (100 - 240 V) | 1.5 mm2 |
Green/yellow PE | Protective earth | 1.5 mm2 |
Red | + 24 V | 0.75 mm2 |
White | GND 24 V | 0.75 mm2 |
Further Information