Transport

WARNING

Transport each mover with transport securing device individually

If you transport two movers and the distance between them is too small, the movers may attract each other. The transport securing device weakens the magnetic field of the mover. Transport movers only individually and in the transport securing device.

If the movers attract each other and collide, serious injuries to the fingers from crushing and in the eyes from splinters can result.

Transport the mover with the safety pictogram facing upwards

Always transport the movers with the safety pictograms facing upwards. The underside of the mover must be in the transport securing device. The transport securing device weakens the magnetic field of the mover.

Incorrectly inserted movers can attract magnetic objects or other movers, resulting in serious injuries to fingers from crushing and to eyes from splinters.

Transport 1:
Transport the individual mover [1] with the safety pictograms facing upwards in the transport securing device [2] straight to the workplace or system