Mover

Once placed on the tiles, the movers move highly dynamically on the top surface of the tiles. Collisions are avoided. While in motion, the movers can move up or down, tilt or rotate. The movers are available in the following versions:

APM4220-0000

Mover 1:

The APM4220-0000 is the smallest mover in the APM4xxx family and measures 113 x 113 mm. A large number of screw-on points enable mounting of workpiece carriers and attached parts.

Two APM4220-0000 movers can be moved bidirectionally or overtake each other on an APS4322-0000 tile.

APM4330-0000

Mover 2:

The next size up in the APM4xxx family is the APM4330-0000, which measures 155 x 155 mm. A large number of screw-on points enable mounting of more complex, individual workpiece carriers and attached parts.

APM4550-0000

Mover 3:

The APM4550-0000 is the largest and most powerful mover in the APM4xxx family. It measures 235 x 235 mm. A large number of screw-on points enable mounting of more complex, individual workpiece carriers and attached parts.