Type key

APM4xx0-0000

Explanation

A

Product area

  • A = Drive Technology

P

Series

  • P = Planar motor technology

M

Product type

  • M = Mover

4

System

  • 4 = 40 mm magnet distance

xx0

Edge length in x and y direction (as a multiple of the magnet distance)

  • 220 = 2 x magnet distance
  • 330 = 3 x magnet distance
  • 550 = 5 x magnet distance

0000

Design

  • 0000 = Standard