Type key

A P S 4322-0000

Explanation

A

Product area

  • A = Drive Technology

P

Series

  • P = Planar motor technology

S

Product type

  • S = Stator

4

System

  • 4 = 40 mm magnet distance

3

Quadrant size (edge length as a multiple of the magnet distance)

  • 3 = 3 x magnet distance

2

Number of quadrants in y-direction

  • 2 = 2 quadrants in y-direction

2

Number of quadrants in x-direction

  • 2 = 2 quadrants in x-direction

0000

Design

  • 0000 = Standard