Fan [+]
| |
Do not touch tiles without personal protective equipment Touch hot tiles only with special thermal gloves. Avoid prolonged contact with hot components. Hot components can cause severe burns to body parts and limbs. |
Notice | |
Avoid heat build-up on tiles Observe the specifications for ambient and operating temperatures and tile loads. Ensure that there is sufficient clearance below the machine bed or that the tiles are adequately ventilated. Insufficient cooling can cause damage to components due to heat accumulation. |
Beckhoff recommends mounting a fan [+] on tiles in situations where movers experience strong acceleration, lift or tilt, in order to dissipate heat in a targeted manner and to avoid heat accumulation.
- ►Screw four bolts [1] into the lower cover [2] of the tile
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
---|---|
Bolt, M4 X 13.5 | 1.2 |
The arrow [1] on the fan [2] must point to the underside of the tile [3].
Notice | |
Use liquid threadlocker Use liquid threadlocker on the screw thread to fix the fan to the tiles. If you do not use liquid threadlocker, the fan may come loose due to vibration during unusual operating conditions and cause damage to other components of the XPlanar. |
- ►Screw the fan [1] and guard grille [2] into the bolts [6] using four washers [3] and four screws [4] with liquid threadlocker [5]
- ►Observe tightening torques:
Components | Tightening torque [Nm] |
---|---|
Screws, M4 x 40 | 0.5 |
- ►Plug the connector [1] into port X103 [2] of the tile
- ►Tighten the locking thread [1] of the connector by turning the knurl