XPlanar
Electrical data | XPlanar | ||
---|---|---|---|
Auxiliary supply (control voltage) | |||
| 24 ±20 % | ||
| 0.25 | ||
| 0.5 | ||
| 0.85 | ||
Max. current consumption 24 V [ADC] | |||
| 0.5 | ||
| 0.85 | ||
Power supply | |||
| 100 to 240 ±10 % | ||
| 50 to 60 ±10 % | ||
| 1.0 to 2.3 | ||
| 7.3 | ||
| 3.65 | ||
Power consumption per tile | |||
| 6 | ||
| 2 | ||
| 240 | ||
| < 400 | ||
Tiles per power supply | 1 to 10 | ||
Average power consumption per mover at 1 mm flight height | APM | ||
4220 | 4330 | 4550 | |
| * | 35 | * |
| * | 120 | * |
* For further information contact your local Beckhoff office or support@beckhoff.com. |
Mechanical data | |||
---|---|---|---|
Tiles | APS | ||
4322 | |||
Length [mm] | 240 | ||
Width [mm] | 240 | ||
Height [mm] | 66 | ||
Weight [g] | 5725 | ||
Mover | APM | ||
4220 | 4330 | 4550 | |
Length [mm] | 113 | 155 | 235 |
Width [mm] | 113 | 155 | 235 |
Height [mm] | 12 | 12 | 12 |
Weight [g] | 628 | 1237 | 3414 |
Protection rating | |||
Standard housing version | IP40 |
Properties | |||
---|---|---|---|
Aluminum components tile | anodized | ||
Aluminum components mover | blasted | ||
Stator surface | painted | ||
System size | XPlanar | ||
Tiles per EtherCAT G master | 10 | ||
Max. number of EtherCAT G masters | 10 | ||
System properties |
| ||
Mover | APM | ||
4220 | 4330 | 4550 | |
Maximum flight height | |||
| * | 5 | * |
Repeatability | |||
| ±15 | ±10 | ±10 |
| ±15 | ±10 | ±10 |
| ±0.5 | ±0.029 | ±0.5 | ±0.029 | ±0.17 | ±0.01 |
| ±0.5 | ±0.029 | ±0.5 | ±0.029 | ±0.17 | ±0.01 |
| ±0.5 | ±0.029 | ±0.5 | ±0.029 | ±0.2 | ±0.012 |
Number of movers per CPU core | * | 1 to 2 | * |
* For further information contact your local Beckhoff office or support@beckhoff.com. |