Data for operation and environment
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
![]() | Operate the XPlanar only under the specified conditions Operate the Beckhoff XPlanar only under the operating and ambient conditions specified in this chapter. This ensures a long service life and proper operation. The service life of the system may be shortened at temperatures above 40 °C. Speak to our Applications Department in case of deviating environmental conditions and operating states of your machine or plant. |
Environmental requirements | |
---|---|
Climate category - operation | 2K3 according to EN 60721 |
Ambient temperature during operation [°C] | +5 to +40 |
Ambient temperature during transport [°C] | -25 to +65 |
Ambient temperature during storage [°C] | -25 to +65 |
Power derating | For site altitudes higher than 1000 to 2000 m above sea level and 40 °C: 1.5 % per 100 m |
Installation altitude [m] | ≤ 2000* |
Permissible humidity in operation | 15 % to 95 % relative humidity, no condensation |
Degree of pollution | 2 according to IEC 60664-1 |
* | For applications at greater installation altitudes, please contact your local Beckhoff office or |
Specifications for intended use | |
---|---|
Ventilation | via convection |
Insulation material class | F according to IEC 60085; UL1446 class F |
Protection rating | IP40 |
Installation position | Horizontal, stator surface upwards |
Vibration resistance, horizontal, stator facing upwards | Conforms to EN 60068-2-6 |
Shock resistance | Conforms to EN 60068-2-27 |
EMC requirements | Conforms to EN61000-6-2 / EN61000-6-4 |
Approvals | CE cURus |
Overvoltage category | III according to IEC 60664-1 |