Mover
Mover | APM | ||
---|---|---|---|
4220 | 4330 | 4550 | |
Velocity [m/s] | 2 | ||
Acceleration without payload [m/s2] | 10 | ||
Maximum payload at 1 mm flight height [kg] | 0.6 | 1.5 | 4.0 |
Surface | Aluminum housing (blasted), underside plastic film | ||
Dimensions L x W x H [mm] | 113 x 113 x 12 | 155 x 155 x 12 | 235 x 235 x 12 |