Tiles
Tiles | APS4322 |
---|---|
Design | Standard |
Maximum angle of rotation C axis [°] | ±5 |
Maximum position resolution [µm; °] | 1 X, Y, Z; 0.001 A, B, C |
Dimensions [mm] | 240 x 240 x 66 |
Tiles | APS4322 |
---|---|
Design | Standard |
Maximum angle of rotation C axis [°] | ±5 |
Maximum position resolution [µm; °] | 1 X, Y, Z; 0.001 A, B, C |
Dimensions [mm] | 240 x 240 x 66 |