Load capacity reduction during rotation
The load capacity of the mover can be reduced during a 90° rotation or 360° rotation. The extent of the load capacity reduction depends on the mover type and position. Rotation is possible at the following positions:
Position | Payload with a 360° rotation | APM4220 -0000 | APM4221 -0000 | APM4330 -0000 | APM4330 -0001 |
|---|---|---|---|---|---|
1 | on one tile [kg] | 0.6 | 0.8 | 0.6 | 0.3 |
2 | between two tiles [kg] | 0.6 | 0.8 | 0.6 | 0.3 |
3 | between four tiles [kg] | 0.6 | 0.8 | 1.0 | 0.7 |