Tiles
Power consumption per tile | |
|---|---|
Permanent, at 24 VDC [W] | 6 |
Maximum, continuous, at 100-240 VAC [VA] | 240 |
Maximum, short-term, at 100-240 VAC [VA] | < 400 |
Tiles per power supply | 1 … 10 |
Power consumption per tile | |
|---|---|
Permanent, at 24 VDC [W] | 6 |
Maximum, continuous, at 100-240 VAC [VA] | 240 |
Maximum, short-term, at 100-240 VAC [VA] | < 400 |
Tiles per power supply | 1 … 10 |