Power supply
Power supply |
| Tolerance |
|---|---|---|
Input voltage [VAC] | 100 … 240 | ±10 % |
Input frequency [Hz] | 50 … 60 | ±10 % |
Input current [AAC] | 1.0 … 2.3 | - |
Inrush current peak at 230 VAC [AAC] | 7.3 | - |
Inrush current peak at 115 V [AAC] | 3.65 | - |
Power supply |
| Tolerance |
|---|---|---|
Input voltage [VAC] | 100 … 240 | ±10 % |
Input frequency [Hz] | 50 … 60 | ±10 % |
Input current [AAC] | 1.0 … 2.3 | - |
Inrush current peak at 230 VAC [AAC] | 7.3 | - |
Inrush current peak at 115 V [AAC] | 3.65 | - |