APM4550-0000
Position | Name |
|---|---|
1 | Threaded hole M4 x 6 |
2 | Locating hole Ø4 H7 x 8 |
3 | Threaded hole M6 |
| |
Keep the workplace free of metallic and magnetic materials Make sure that your workplace is free of metallic and magnetic materials before positioning the mover. Only remove the mover from the transport securing device for essential assembly work on the tool carrier and attached parts. The transport securing device weakens the magnetic field and protects electrical components from magnetic influences. If movers are attracted by metallic and magnetic parts, serious injuries to the fingers from crushing and in the eyes from splinters can result. |
- ►Carry a single mover in its transport securing device directly to the workplace
- ►Mounting the tool carrier and attached parts on the mover
- ►Carry a single mover in its transport securing device directly to the system
| |
Label tool carriers and attached parts with safety pictograms If the safety pictograms are covered by the tool carrier and the attached parts on the mover for your application, you must affix the safety pictograms visibly to your tool carrier and superstructure. If the safety pictograms are not visible, other persons may not be aware of possible dangers and may be seriously injured during use. |