Installing tool carriers and attached parts
Depending on the application, the movers can be equipped with the appropriate tool carriers and attached parts. Beckhoff recommends:
- Use non-magnetic material.
- Use non-magnetic screws.
- Keep the tool carrier and attached parts as flat as possible.
- Design the tool carrier and attached parts as light as possible.
- Not to exceed the outer dimensions of the mover.
- Center the weight in the middle of the mover.
- Install the tool carrier and attached parts to the mover free of tension and torsion.
Tools required depending on mover type
- Allen key size 3
- Allen key size 4
- Allen key size 5
Further information can be found in chapter Fixing points and Dimensional drawings.
Mounting material required depending on mover type
- Locating pins D4
- Non-magnetic hexagon socket screws M4
- Non-magnetic hexagon socket screws M5
- Non-magnetic hexagon socket screws M6
Further information can be found in chapter Fixing points and Dimensional drawings.