Locating pins for installing the tiles

Notice

Ensure that the locating pins have the correct length

Ensure that the D5 locating pins have the correct length in order to obtain an even tile surface and to avoid damaging the tile.

Locating pins that are too long can damage the surface of the tile.

Notice

Ensure correct tolerance of the locating pins

The D5 locating pins must have an m6 tolerance.

Locating pins for installing the tiles 1:

The length [C] of the D8 locating pins [1] for aligning the tile depends on the height [A] of the machine bed [3] and the projection [B] into the tile [3].

The locating pins must protrude between 3 and 5 mm into the tile.

Locating pins for installing the tiles 2:

A = height of the machine bed

B = protruding into the tile: 3 to 5 mm

C = length of the locating pins