APS4322-000

APS4322-000 1:
1) Further information can be found at www.beckhoff.com/bic

Position

Name

1

EtherCAT marking

2

CE conformity

3

cURus approval

4

WEEE conformity

5

XML drive revision number

6

Date of manufacture - week/year

7

Product designation

8

Firmware and hardware revision

9

XML feedback revision number

10

BIC | Beckhoff Identification Code1)

11

BTN | Beckhoff Traceability Number

12

Status LED 7V OK

13

Status LED 10V OK

14

Functional earth marking

15

Functional earth connection

16

Status LED EtherCAT Error

17

Status LED EtherCAT Run

18

X103 - fan connection OUT

19

X102 - EtherCAT OUT

20

Status LED X102 - EtherCAT OUT

21

X101 - EtherCAT IN

22

Status LED X101 - EtherCAT IN

23

X100 – Power IN