APS4322-0000

APS4322-0000 1:

Position

Name

1

Protective film

2

Thread for mounting on the machine bed

3

Elongated hole

4

Status LEDs

5

Functional earth connection

6

X103

7

X102 OUT

8

Hole for positioning with locating pins

9

X101 IN

10

X100

11

Base body

12

Sticker with coordinate origin

13

Cover