Packaging

The packaging contains the following handling instructions:

Packaging 1:

Top
The packaging and components must be transported, handled and stored in such a way that the arrows point upwards at all times.

Packaging 2:

Keep dry
The packaging and the components must be protected from high air humidity and must be stored under cover.

Packaging 3:

Fragile
The components in the packaging are fragile. The packaging and components must be handled with care.

Packaging 4:

ESD protection component
The packaging contains electrostatically sensitive components.

Packaging 5:

Prohibited for people with pacemakers
The packaging contains components with magnetic fields. There is a risk for:

A safety distance of 250 mm from all magnetic parts applies.

No direct contact with magnetic components in the vicinity of parts susceptible to interference is permitted.

Packaging 6:

Magnetic field warning
The packaging contains components with magnetic fields. There is a risk for:

A limit range of < 0.5 mT is achieved at a distance of 150 mm in the switched-on state and at a distance of 130 mm in the switched-off state. The magnetic field poses a hazard to people and the environment.

The regulations for magnetic fields in air transportation apply (IATA Packing Instruction 953).